??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BL-0500T
Bill of material
BL-0500T
Part Number
BL-0500T
Description
Autotransformer for Lighting Applications, 500VA Power, 120V Input, 277/268V Output
Mounting
Chassis Mount
Power
500 VA
Input
120V V
Output
277V/268V V
Frequency
50/66 Hz
Weight
8.6 (3.900894382) lbs (kg)
Width
4.13 (104.902) INCH (mm)
Height
3.54 (89.916) INCH (mm)
Length
3.86 (98.044) INCH (mm)
Previews
3D
2D
Download CAD models