??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_25_20l - Signal Transformer
Bill of material
A41-25-20L
Part Number
A41-25-20L
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 25VA Power
Power
25 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
1.25 lbs (0.57 kg)
Length
2.81 in. (71.4 mm)
Width
2.14 in. (54.4 mm)
Height
2.31 in. (58.7 mm)
プレビュー
3D
2D
ダウンロード(CADデータ)