??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_130_36 - Signal Transformer
Bill of material
A41-130-36
Part Number
A41-130-36
Description
International All-4-One Transformer, Chassis Mount, 130VA Power, 115V/230V Input, 36VCT Output Series
Power
130 VA
Output Series
36VCT
Output Parallel
18V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
4.1 lbs (1.86 kg)
Length
2.81 in. (71.4 mm)
Width
3 in. (76.2 mm)
Height
3.37 in. (85.6 mm)
Anteprime
3D
2D
Download modelli CAD