??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-4-2220-360/208
Bill of material
3PH-4-2220-360/208
Part Number
3PH-4-2220-360/208
Description
Three Phase Transformer 2 X 220V Delta input, 360 WYE Output, 4KVA
Mounting
Chassis Mount
Power
4000 VA
Input
2 X 220 V
Output
360 V
Frequency
50/60 Hz
Weight
108 (48.99) lbs (kg)
Width
9 (228.6) INCH (mm)
Height
6.8 (172.72) INCH (mm)
Length
9 (228.6) INCH (mm)
Previews
3D
2D
Pobierz modele CAD