??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-25-2240-400/230
Bill of material
3PH-25-2240-400/230
Part Number
3PH-25-2240-400/230
Description
Three Phase Transformer 2 X 240V Delta input, 400 WYE Output, 25KVA
Mounting
Chassis Mount
Power
25000 VA
Input
2 X 240 V
Output
400 V
Frequency
50/60 Hz
Weight
381 (172.82) lbs (kg)
Width
19.5 (495.3) INCH (mm)
Height
14.75 (374.65) INCH (mm)
Length
8.5 (215.9) INCH (mm)
Previews
3D
2D
Сваляне на CAD модели