??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14A-30-512
Bill of material
14A-30-512
Part Number
14A-30-512
Description
International One-4-All Triple Output Transformer, 30VA Power, 115V/230V Input
Mounting
Thru Hole Mount
Power
30 VA
Input
115/230 V
Frequency
50/60 Hz
Output
5, with ±12 VDC
Length
2.62 (66.5) INCH (mm)
Width
2.18 (55.4) INCH (mm)
Height
1.56 (39.6) INCH (mm)
Weight
1.15 (0.52) lbs (kg)
Previews
3D
2D
Descarga de modelos CAD