??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_10r_24 - Signal Transformer
Bill of material
14A-10R-24
Part Number
14A-10R-24
Description
International One-4-All Transformer, 10VA Power, 115V/230V Input, 24VCT Output Series
Power
10 VA
Output Series
24VCT
Output Parallel
12V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.53 lbs (0.24 kg)
Length
1.87 in. (47.5 mm)
Width
1.56 in. (39.6 mm)
Height
1.37 in. (34.8 mm)
预览
3D
2D
下载CAD模型