??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_24dqfk - Bel Power Solutions
Bill of material
XRCM60-24DQFK
Part Number
XRCM60-24DQFK
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 24VDC, 2.5A, Input 16.8-137.5VDC, Output Voltage Monitor, ORing FET, Built-in Fuse, Pluggable Connectors
Power
60 W
Voltage Input
16.8-137.5 VDC
Output Voltage
24 VDC
Output Current
2,5 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
下載CAD模型