??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
vps1000_1024_r
Bill of material
VPS1000-1024-R
Part Number
VPS1000-1024-R
Description
Industrial AC-DC Power Supply, Power 1000W, Output 24VDC, 41.66A, Input 85-264VAC, Molex Header, RoHS Compliant, Fan Cooled
Power
1000 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
41.66 A
Number of Outputs
1
Iout 1
41.66 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
9.51 x 5 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Enclosed
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models