??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TLP7000-1048
Bill of material
TLP7000-1048
Part Number
TLP7000-1048
Description
High Power 3-phase AC-DC Power Supply, Power 7000W, Output 48VDC, 146A, Input 180-528VAC
Power
7000 W
Voltage Input
180-528 VAC
Output Voltage
48 VDC
Adjustable Output Voltage
43.2-57.6 VDC
Output Current
146 A
Operating Temperature
0 to 70 °C
Dimensions LxWxH
460 x 147 x 85 mm
Cooling Type
Liquid Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1 (VDC)
48 VDC
Vout 2
146 VDC
Previews
3D
2D
Download CAD models