??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tcp3500_h048g - Bel Power Solutions
Bill of material
TCP3500-H048G
Part Number
TCP3500-H048G
Description
High Power 3-phase AC-DC Power Supply, Power 3500W, Output 48VDC, 73A, Input 180-528VAC, Pulse load operation capability
Power
3500 W
Voltage Input
180-528 VAC
Output Voltage
48 VDC
Output Current
73 or pulse A
Operating Temperature
0 to 70 °C
预览
3D
2D
下载CAD模型