??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y48
Bill of material
RQB-100Y48
Part Number
RQB-100Y48
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 48VDC, 2.08A, Input 14-160VDC, Active High, Through Hole Mount, RoHS Compliant
Power
100 W
Voltage Input
14-160 VDC
Output Voltage
48 VDC
Output Current
2.08 A
Operating Temperature
-40 to 105 °C
Standard Footprint
1/4 Brick
Isolation
Isolated
Mounting Type
Through Hole
Dimensions LxWxH
2.28x1.45x0.5 Inch
Number of Outputs
1
Vout 1
48 VDC
lout 1
2.08 A
Active Logic
Active High
RoHS Compliant
RoHS Compliant
Previews
3D
2D
下載CAD模型