??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RQB-100Y28
Bill of material
RQB-100Y28
Part Number
RQB-100Y28
Description
Railway Quarter-Brick DC-DC Converter, Power 100W, Output 28VDC, 3.57A, Input 14-160VDC, Active High, Through Hole Mount, RoHS Compliant
Power
100 W
Voltage Input
14-160 VDC
Output Voltage
28 VDC
Output Current
3.57 A
Operating Temperature
-40 to 105 °C
Standard Footprint
1/4 Brick
Isolation
Isolated
Mounting Type
Through Hole
Dimensions LxWxH
2.28x1.45x0.5 Inch
Number of Outputs
1
Vout 1
28 VDC
lout 1
3.57 A
Active Logic
Active High
RoHS Compliant
RoHS Compliant
Previews
3D
2D
Download CAD models