??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-30Y54F
Bill of material
RFT-30Y54F
Part Number
RFT-30Y54F
Description
DC-DC,14-160V Input, 54V/0.56A Output 30W RoHS
Power
30 W
Voltage Input
14-160 VAC
Output Voltage
54 VDC
Adjustable Output Voltage
48.6-59.4 VDC
Output Current
0,56 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 40.0 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
54 VDC
Previews
3D
2D
Stáhnout CAD model