??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-20Y54C
Bill of material
RFT-20Y54C
Part Number
RFT-20Y54C
Description
DC-DC,14-160V Input, 54V/0.37A Output 20W RoHS
Power
20 W
Voltage Input
14-160 VAC
Output Voltage
54 VDC
Adjustable Output Voltage
48.6-59.4 VDC
Output Current
0,37 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 22.8 mm
Cooling Type
Convection Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
54 VDC
Previews
3D
2D
下載CAD模型