??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-20Y28
Bill of material
RFT-20Y28
Part Number
RFT-20Y28
Description
DC-DC,14-160V Input, 28V/0.71A Output 20W RoHS
Power
20 W
Voltage Input
14-160 VAC
Output Voltage
28 VDC
Adjustable Output Voltage
25.2-30.8 VDC
Output Current
0,71 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
28 VDC
预览
3D
2D
下载CAD模型