??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RFT-10Y48
Bill of material
RFT-10Y48
Part Number
RFT-10Y48
Description
DC-DC,14-160V Input, 48V/0.21A Output 10W RoHS
Power
10 W
Voltage Input
14-160 VAC
Output Voltage
48 VDC
Adjustable Output Voltage
43.2-52.8 VDC
Output Current
0,21 A
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
50.8 x 25.4 x 11.8 mm
Cooling Type
Conduction Cooling
Isolation
Isolated
Number of Outputs
1
Vout 1
48 VDC
Previews
3D
2D
Download CAD models