??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSK1220-9ECB1G
Bill of material
PSK1220-9ECB1G
Part Number
PSK1220-9ECB1G
Description
DC-DC Melcher™ Positive Switching Regulator, Power 240W, Output 12VDC, 20A, Input 15-80VDC, Inrush Current Limitation, Thyristor Crowbar, Cooling Plate Small, RoHS Compliant
Power
240 W
Output Voltage
12 VDC
Output Current
20 A
Voltage Input
15-80 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
3U / 16HP cassette
Number of Outputs
1
Vout 1
12 VDC
Iout 1
20 A
Auxiliary functions and options
Inrush current limitation, Thyristor crowbar, Cooling plate small
Previews
3D
2D
Descarga de modelos CAD