??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSC5A12-9LIPCG
Bill of material
PSC5A12-9LIPCG
Part Number
PSC5A12-9LIPCG
Description
DC-DC Melcher™ Positive Switching Regulator, Power 61W, Output 5.1VDC, 12A, Input 7-40VDC, Input Filter, Inhibit Input, Potentiometer, Thyristor Crowbar, RoHS Compliant
Power
61 W
Output Voltage
5.1 VDC
Output Current
12 A
Voltage Input
7-40 VDC
Mounting Type
Chassis Mount
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
151 x 88 x 32.3
Number of Outputs
1
Vout 1
5.1 VDC
Iout 1
12 A
Auxiliary functions and options
Input filter, Inhibit input, Potentiometer, Thyristor crowbar
Previews
3D
2D
下載CAD模型