??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PSA55-9
Bill of material
PSA55-9
Part Number
PSA55-9
Description
DC-DC Melcher™ Positive Switching Regulator, Power 25W, Output 5VDC, 5A, Input 7-35VDC
Power
25 W
Output Voltage
5 VDC
Output Current
5 A
Voltage Input
7-35 VDC
Mounting Type
Through Hole
Isolation
Non-Isolated
Operating Temperature
-40 to 71 °C
Dimension
70.1 x 50.8 x 25.4
Number of Outputs
1
Vout 1
5 VDC
Iout 1
5 A
Previews
3D
2D
Descarga de modelos CAD