??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe1500_12_054na - Bel Power Solutions
Bill of material
PFE1500-12-054NA
Part Number
PFE1500-12-054NA
Description
Front End AC-DC Power Supply, Power 1500W, Output 12VDC, 125A (3.3/5V Standby Output), Input 90-264VAC, Normal Airflow, Input Connector IEC 60320-C14 type
Power
1500 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
125 A
Operating Temperature
0 to 45 °C
Previews
3D
2D
下載CAD模型