??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet2000_12_074rd - Bel Power Solutions
Bill of material
PET2000-12-074RD
Part Number
PET2000-12-074RD
Description
Front End DC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input -40 to -72VDC, Reverse Airflow
Power
2000 W
Voltage Input
-40 to -72 VDC
Output Voltage
12 VDC
Output Current
167 A
Operating Temperature
0 to 55 °C
Previews
3D
2D
Download CAD models