??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec800_12_074rd - Bel Power Solutions
Bill of material
PEC800-12-074RD
Part Number
PEC800-12-074RD
Description
Front End DC-DC CRPS Power Supply, Power 800W, Output 12VDC, 65A, Input -36 to 72VDC, Reverse Airflow
Power
800 W
Voltage Input
-36 to 72 VDC
Output Voltage
12 VDC
Output Current
65 A
Operating Temperature
0 to 50 °C
Previews
3D
2D
CAD modeli indir