??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec550_12_074nd - Bel Power Solutions
Bill of material
PEC550-12-074ND
Part Number
PEC550-12-074ND
Description
Front End DC-DC CRPS Power Supply, Power 550W, Output 12VDC, 45A, Input -36 to 72VDC, Normal Airflow
Power
550 W
Voltage Input
-36 to 72 VDC
Output Voltage
12 VDC
Output Current
45 A
Operating Temperature
0 to 50 °C
Previews
3D
2D
Download CAD models