??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp40_1224
Bill of material
MULP40-1224
Part Number
MULP40-1224
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 24VDC, 1.67A, Input 85 - 264VAC, PCB Mount
Power
40 W
Voltage Input
85-264 VAC
Output Voltage
24 VDC
Output Current
1.67 A
Number of Outputs
1
Iout 1
1.67 A
Vout 1
24 VDC
Operating Temperature
- °C
Dimensions LxWxH
3 x 2 x 0.75 인치
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
PCB Mount
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
미리보기
3D
2D
CAD모델 다운로드