??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp180_1324
Bill of material
MULP180-1324
Part Number
MULP180-1324
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 24VDC, 7.5A, Input 80-264VAC, Molex Header
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
24 VDC
Output Current
7.5 A
Number of Outputs
1
Iout 1
7.5 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4 x 2 x 0.75 인치
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
미리보기
3D
2D
CAD모델 다운로드