??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpb125_2012g - Bel Power Solutions
Bill of material
MPB125-2012G
Part Number
MPB125-2012G
Description
Industrial Open Frame AC-DC Power Supply, Power 125W, Output 12/12VDC, 10.5/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
125 W
Voltage Input
90-264 VAC
Output Voltage
12.pro VDC
Output Current
10.5/0.5 A
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models