??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpb125_2005g - Bel Power Solutions
Bill of material
MPB125-2005G
Part Number
MPB125-2005G
Description
Industrial Open Frame AC-DC Power Supply, Power 125W, Output 5/12VDC, 25/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
125 W
Voltage Input
90-264 VAC
Output Voltage
5.pro VDC
Output Current
25/0.5 A
Operating Temperature
0 to 70 °C
プレビュー
3D
2D
ダウンロード(CADデータ)