??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpb125_2003dg - Bel Power Solutions
Bill of material
MPB125-2003DG
Part Number
MPB125-2003DG
Description
Industrial Open Frame AC-DC Power Supply, Power 125W, Output 3.3/12VDC, 30/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
125 W
Voltage Input
90-264 VAC
Output Voltage
3.3.2012 VDC
Output Current
30/0.5 A
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models