??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MFLS250-2358
Bill of material
MFLS250-2358
Part Number
MFLS250-2358
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 58VDC, 6A |5V,0.5A STND BY|RMT ON-OFF|PGPF| Input 85-264VAC, JST Header
Power
350 W
Output Voltage
58 VDC
Output Current
6 A
Voltage Input
85-264 VAC
Operating Temperature
-40 to 70 °C
Isolation
Isolated
Cooling Type
FAN
Mounting Type
Chassis Mount
Dimensions LxWxH
4.5 x 2.5 x1.5 인치
Number of Outputs
2
Connector
JST
Package
Open Frame
미리보기
3D
2D
CAD모델 다운로드