??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MEPG300-0012-CKF
Bill of material
MEPG300-0012-CKF
Part Number
MEPG300-0012-CKF
Description
Medical AC-DC Power Supply, Power 300W, Output 12VDC, 15A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, Screw Terminal
Power
300 W
Input
90-264 VAC
Output
12 VDC
Output Current
15 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.47 x 2.56 x 2.8 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit with Fan
Connector
Screw Terminal
Number of Outputs
1
Vout 1
12 VDC
lout 1
15 A
Market
Medical
Previews
3D
2D
Download CAD models