??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbs400_1024 - Bel Power Solutions
Bill of material
MBS400-1024
Part Number
MBS400-1024
Description
Medical AC-DC Power Supply, Power 400W, Output 24VDC, 16.7A, Input 90-264VAC, Sealed Chassis, Convection Cooling, RoHS Compliant
Power
400 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
16,7 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
下載CAD模型