??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_1048g - Bel Power Solutions
Bill of material
MBC40-1048G
Part Number
MBC40-1048G
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 48VDC, 0.83A, Input 90-264VAC, RoHS Compliant
Power
40 W
Voltage Input
90-264 VAC
Output Voltage
48 VDC
Output Current
0,83 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models