??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_1005g - Bel Power Solutions
Bill of material
MBC40-1005G
Part Number
MBC40-1005G
Description
Medical Open Frame AC-DC Power Supply, Power 41W, Output 5.1VDC, 8A, Input 90-264VAC, RoHS Compliant
Power
41 W
Voltage Input
90-264 VAC
Output Voltage
5,1 VDC
Output Current
8 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models