??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc401_1036_s - Bel Power Solutions
Bill of material
MBC401-1036-S
Part Number
MBC401-1036-S
Description
Medical AC-DC Power Supply, Power 400W, Output 36VDC, 11.1A, Input 90-264VAC, Fan, Enclosed
Power
400 W
Voltage Input
90 - 264 VAC
Output Voltage
36 VDC
Output Current
11,1 A
Operating Temperature
-20 to 50 °C
Anteprime
3D
2D
Download modelli CAD