??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc350_1t24l - Bel Power Solutions
Bill of material
MBC350-1T24L
Part Number
MBC350-1T24L
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 24VDC, 14.6A, Input 90-264VAC, Screw Terminal
Power
350 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
14,6 A
Operating Temperature
-40 to 70 °C
プレビュー
3D
2D
ダウンロード(CADデータ)