??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc300_1t24g - Bel Power Solutions
Bill of material
MBC300-1T24G
Part Number
MBC300-1T24G
Description
Medical Open Frame AC-DC Power Supply, Power 325W, Output 24VDC, 13.54A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Class I
Power
325 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
13,54 A
Operating Temperature
-20 to 70 °C
Previews
3D
2D
Download CAD models