??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc275_1015l - Bel Power Solutions
Bill of material
MBC275-1015L
Part Number
MBC275-1015L
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 15VDC, 16.67A, Input 80-264VAC, Molex Header
Power
275 W
Voltage Input
80-264 VAC
Output Voltage
15 VDC
Output Current
16,67 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
CAD modeli indir