??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc180_1t48l - Bel Power Solutions
Bill of material
MBC180-1T48L
Part Number
MBC180-1T48L
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 48VDC, 3.75A, Input 80-264VAC, Screw Terminal
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
48 VDC
Output Current
3,75 A
Operating Temperature
-40 to 70 °C
미리보기
3D
2D
CAD모델 다운로드