??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc180_1t30l - Bel Power Solutions
Bill of material
MBC180-1T30L
Part Number
MBC180-1T30L
Description
Medical Open Frame AC-DC Power Supply, Power 180W, Output 30VDC, 6A, Input 80-264VAC, Screw Terminal
Power
180 W
Voltage Input
80-264 VAC
Output Voltage
30 VDC
Output Current
6 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models