??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lwn2880_6eg - Bel Power Solutions
Bill of material
LWN2880-6EG
Part Number
LWN2880-6EG
Description
DIN Rail AC-DC Power Supply, Power 247W, Output 49.4/49.4VDC, 2.5/2.5A, Input 86-264VAC
Power
247 W
Voltage Input
86-264 VAC
Output Voltage
49.4/49.4 VDC
Output Current
2.5/2.5 A
Operating Temperature
-40 to 60 °C
Previews
3D
2D
CAD modeli indir