??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lrp2320_9b1 - Bel Power Solutions
Bill of material
LRP2320-9B1
Part Number
LRP2320-9B1
Description
AC-DC Rugged Melcher™ Cassettes, Power 300W, Output 12/12VDC, 12.5/12.5A, Input 90-264VAC, Operating Temperature -40 to 71ºC, Cooling Plate, RoHS Compliant
Power
300 W
Voltage Input
90-264 VAC
Output Voltage
12.pro VDC
Output Current
12.5/12.5 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models