??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lok4301_2rg - Bel Power Solutions
Bill of material
LOK4301-2RG
Part Number
LOK4301-2RG
Description
DIN Rail AC-DC Power Supply, Power 48W, Output 12VDC, 4A, Input 85-264VAC
Power
48 W
Voltage Input
85-264 VAC
Output Voltage
12 VDC
Output Current
4 A
Operating Temperature
-10 to 50 °C
Previews
3D
2D
Download CAD models