??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk2660_7r - Bel Power Solutions
Bill of material
LK2660-7R
Part Number
LK2660-7R
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 24/24VDC, 3/3A, Input 100-240VAC, Operating Temperature -25 to 71, Output voltage control input
Power
144 W
Voltage Input
100-240 VAC
Output Voltage
24/24 VDC
Output Current
3.ožu A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Stáhnout CAD model