??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk1301_9erb1g - Bel Power Solutions
Bill of material
LK1301-9ERB1G
Part Number
LK1301-9ERB1G
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 12VDC, 12A, Input 100-240VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, Cooling plate standard case, RoHS Compliant
Power
144 W
Voltage Input
100-240 VAC
Output Voltage
12 VDC
Output Current
12 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Сваляне на CAD модели