??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt40_1002
Bill of material
LFWLT40-1002
Part Number
LFWLT40-1002
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 15VDC, 2.7A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
40 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
2.7 A
Number of Outputs
1
Iout 1
2.7 A
Vout 1
15 VDC
Operating Temperature
-20 to 50 °C
Dimensions LxWxH
4 x 2 x 1.3 INCH
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Сваляне на CAD модели