??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1002_i
Bill of material
LFMWLT450-1002-I
Part Number
LFMWLT450-1002-I
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 15VDC, 30A, Input 90-264VAC, Screw Terminal, U-Chassis, Current sharing option
Power
450 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
30 A
Number of Outputs
1
Iout 1
30 A
Vout 1
15 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
6.5 x 4 x 1.61 palec
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis
Isolation
Isolated
Auxiliary functions and options
Current sharing option
Previews
3D
2D
Stáhnout CAD model