??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt40_3003
Bill of material
LFMWLT40-3003
Part Number
LFMWLT40-3003
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 3.3/5.2/-12.8VDC, 6/3/0.5A, Input 90-264VAC, Molex Header, RoHS Compliant
Power
40 W
Voltage Input
90-264 VAC
Output Voltage
3.3/5.2/-12.8 VDC
Output Current
6/3/0.5 A
Number of Outputs
3
Iout 1
6 A
Vout 1
3.3 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
4 x 2 x 1.3 Inch
Cooling Type
Convection
Mounting Type
Chassis Mount
Connector
Molex Header
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models