??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt150_1303
Bill of material
LFMWLT150-1303
Part Number
LFMWLT150-1303
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 24VDC, 6.25A, Input 90-264VAC, JST Connector, RoHS Compliant
Power
150 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
6.25 A
Number of Outputs
1
Iout 1
6.25 A
Vout 1
24 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
4 x 2 x 1.3 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
JST
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models