??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt150_1000
Bill of material
LFMWLT150-1000
Part Number
LFMWLT150-1000
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 5VDC, 16A, Input 90-264VAC, Screw Terminal, RoHS Compliant
Power
150 W
Voltage Input
90-264 VAC
Output Voltage
5 VDC
Output Current
16 A
Number of Outputs
1
Iout 1
16 A
Vout 1
5 VDC
Operating Temperature
-20 to 70 °C
Dimensions LxWxH
4 x 2 x 1.3 Cal
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Pobierz modele CAD